45-W, 15-W dual SEPIC LED driver reference design for automotive lighting
TIDA-050029
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design showcases the TPS92682-Q1 dual-channel LED controller used in an automotive front lighting application with high beam (HB) and low beam (LB), daytime running light (DRL), and position (POS) light functionality. The design uses one TPS92682-Q1 device to implement a single-stage power solution to drive both the HB and LB channel, as well as the DRL and POS functionality with a controller area network (CAN) interface.  This simple design reduces component count and solution size as traditional implementation uses two separate controllers. The TPS92682-Q1 device includes internal and external PWM dimming support for additional flexibility as well as built-in monitoring for fault detection and protection of the continuous LED current. Electromagnetic interference (EMI) filtering is included and designed to meet CISPR-25, Class 5 conduction requirements.

Features
  • Dual output controller
  • Coupled SEPIC design for DRL and POS
  • Uncoupled SEPIC design for HB and LB
  • CISPR-25 class 5 EMI solution
  • Switching frequency outside of AM band

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53601-Q1  3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM74700-Q1  Low Iq, ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
MSP432E401Y  SimpleLink™ ethernet microcontroller  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042HV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPD2E007  2-Channel ESD Protection Array for AC Signal Data Interface  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS61240-Q1  Automotive 2.3V to 5.5V Input Range, 3.5 MHz Fixed Frequency 450mA Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS92682-Q1  Dual channel constant voltage and constant current controller with SPI  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53601-Q1 Download Download
LM74700-Q1 Download -
MSP432E401Y Download Download
TCAN1042HV-Q1 Download Download
Download Download
TPD2E007 Download Download
Download -
Download -
TPS61240-Q1 Download Download
TPS92682-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 3049 17 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 3761 04 Oct 2019
Design files (6)
Title Type Size (KB) Date
ZIP 701 04 Oct 2019
ZIP 1759 04 Oct 2019
PDF 1723 04 Oct 2019
PDF 417 04 Oct 2019
PDF 304 04 Oct 2019
PDF 317 04 Oct 2019
Related Tools & Software

Reference Designs  ( 1 )

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
TPS92682-Q1 Constant voltage 2-phase boost evaluation module  TPS92682EVM-069  Evaluation Modules & Boards 
TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module  TPS92682EVM-070  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles