Back-up battery power reference design for automotive emergency calling applications
TIDA-050031
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high efficiency with a small size. The value this has over the integrated solution competition is much better efficiency and less redundancy when boosting from the back-up battery.

Features
  • Wide input voltage range: 3.8 – 36 V
  • 100mA linear charger
  • 8 V/1.6A output power capability when backup battery voltage drop to 2 V
  • High efficiency
  • Low cost

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-050031.1
(Output Voltage 1)
Vin (Min) (V)2
Vin (Max) (V)3.4
Vout (Nom) (V)9
Iout (Max) (A)1.5
Output Power (W)13.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5-V low-IQ adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LMR33630-Q1  3.8-V to 36-V, 3-A synchronous step-down voltage converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61088-Q1  Automotive 10-A 2.7-V to 12-V Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A25  300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
LMR33630-Q1 Download Download
TPS61088-Q1 Download Download
TPS7A25 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 1721 29 Nov 2018
User guides (1)
Title Type Size (KB) Date
PDF 1236 27 Nov 2019
Design files (6)
Title Type Size (KB) Date
ZIP 613 26 Nov 2019
ZIP 761 26 Nov 2019
PDF 517 26 Nov 2019
PDF 120 26 Nov 2019
PDF 102 26 Nov 2019
PDF 185 26 Nov 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles