TIDA-080007

DLP® auto headlight reference design

TIDA-080007

Design files

Overview

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a reduced component count to save space and reduce cost. When combined with optics, an input video sources, and a computer or other means of control, this design can be use to demonstrate Adaptive Driving Beams, Glare-Free Beam Steering, Reflective Traffic Sign Dimming, Pedestrian Dimming, Symbol Projection, and OEM Branding.

Features
  • OpenLDI video input
  • Brownout detection with safe DMD parking
  • Spread spectrum to support automotive EMI requirements
  • LED enable signals to synchronize LED illumination with the DMD
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUES8.PDF (5340 K)

Reference design overview and verified performance test data

TIDM189.PDF (891 K)

Detailed schematic diagram for design layout and components

TIDM190.PDF (112 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM191.PDF (575 K)

Detailed overview of design layout for component placement

TIDM193.ZIP (4709 K)

Files used for 3D models or 2D drawings of IC components

TIDCFM3.ZIP (4992 K)

Design file that contains information on physical board layer of design PCB

TIDM192.PDF (3967 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LMR36015-Q14.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS61170-Q13-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62424-Q1Automotive 2.25-MHz Fixed VOUT Dual 800mA Step-Down Converter for ADAS Camera applications

Data sheet: PDF | HTML
Analog switches & muxes

SN74CBTLV1G125-Q1Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch

Data sheet: PDF | HTML
Digital temperature sensors

TMP411-Q1Automotive Grade, Remote and Local Temperature Sensor with N-Factor and Series-R Correction

Data sheet: PDF
Display products

TPS99000-Q1DLP® system management and illumination controller for DLP553x-Q1 chipset

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06-Q1Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Exterior lighting & projection products

DLP5531-Q1DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications

Data sheet: PDF | HTML
Exterior lighting & projection products

DLP5531A-Q1Automotive 0.55-inch DLP® digital micromirror device (DMD)

Data sheet: PDF
Exterior lighting & projection products

DLP5533A-Q1DLP® automotive 0.55-inch digital micromirror device (DMD)

Data sheet: PDF | HTML
Exterior lighting & projection products

DLPC230-Q1DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide DLP Auto Headlight Reference Design Sep. 24, 2019

Related design resources

Hardware development

EVALUATION BOARD
DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos