Advanced haptic driver simplifies tactile feedback design in consumer and industrial TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This haptic driver reference design for LRA and ERM motors helps eliminate the design complexities of haptic motor control with features like reduced solution size, high efficiency output drive, closed-loop motor control, quick device startup and auto-resonance frequency tracking. This reference design board can be used for developing, testing and demonstrating motor-based haptic effects for systems with capacitive touch buttons and other interfaces. It also provides an easy way to compare ERM and LRA haptic effects.

Features
  • Preconfigured capacitive touch and haptic feedback demonstration/evaluation system
  • Easy start up within minutes
  • Includes both ERM and LRA haptic actuators for easy comparison
  • Supports custom-designed waveforms and external actuators for prototyping and development


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV2605EVM-CT :
DRV2605EVM-CT

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV2605  Haptic Driver for ERM/LRA with Built-In Library and Smart Loop Architecture  Actuator drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS736  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TS5A12301E  IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic  Switches & multiplexers  Sample & Buy Not Available
TXS0102  2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV2605 Download -
MSP430G2553 Download
Download Download
Download Download
Download Download
TPS736 Download Download
Download Download
Download Download
TS5A12301E Download -
TXS0102 Download Download
Download Download
Download
Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (3)
Title Type Size (KB) Date
ZIP 209 21 Aug 2014
PDF 1505 28 Mar 2014
PDF 916 28 Jun 2013
Design files (4)
Title Type Size (KB) Date
ZIP 821 24 Jun 2013
PDF 728 24 Jun 2013
PDF 22 24 Jun 2013
PDF 85 24 Jun 2013
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles