TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN

Motherboard/controller for the AMC1210

TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN

Design files

Overview

This is a reference design for resolver applications and part of a modular system for evaluating our delta-sigma modulators. The software included allows use of the AMC1210 in a variety of configurations for resolver and current-shunt applications and features a data-export utility to support data analysis with external tools.

Features
  • Full-featured evaluation board for the AMC1210 quad digital filter for second-order delta-sigma modulators
  • Contains all support circuitry needed for AMC1210
  • Onboard clocking for built-in ADS1205
  • D-connectors for connecting ΔΣ modulator EVMs
  • Easy-to-use evaluation software for computers with Microsoft Windows™ XP operating systems
  • Data collection and register access to AMC1210
Industrial
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAL0.ZIP (463 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAC4.ZIP (37 K)

Detailed schematic diagram for design layout and components

SLURAC5.ZIP (14 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC472.ZIP (117 K)

Design file that contains information on physical board layer of design PCB

SLUUAK9.ZIP (645 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1632Fully Differential I/O Audio Amplifier

Data sheet: PDF
General-purpose op amps

OPA353Single, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier

Data sheet: PDF
Isolated ADCs

AMC1203±250-mV input, precision current sensing basic isolated modulator with int clock

Data sheet: PDF
Isolated ADCs

AMC1204±250-mV input, precision current sensing basic isolated modulator

Data sheet: PDF | HTML
Precision ADCs

ADS1205Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator

Data sheet: PDF
Precision ADCs

ADS120916-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator

Data sheet: PDF

Start development

Hardware

Evaluation board

AMC1210MB-EVM — AMC1210 motherboard evaluation module

The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report AMC1210MB-EVM Test Procedure Jun. 24, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos