TIDC-01012

Industry 4.0 NFC and Bluetooth® Low Energy User Interface Reference Design for IoT Metering

TIDC-01012

Design files

Overview

This reference design highlights the capabilities of our CC2640 Wireless MCU and RF430 NFC transponder in enabling the Internet of Things (IoT) for Industrial test equipment. It demonstrates Bluetooth® low energy connectivity between the CC2640 and an Android™ device, as well as automated pairing using NFC. This design enables Android devices to interface with the TIDA-01012 wireless DMM (WDMM) reference design and illustrates how the human-machine interface can be easily enhanced, adding meaningful features and significantly lowering product costs associated with metering using our wireless connectivity solutions.

Go to Android App on Google Play

Features
  • Replaces the input and output user interface subsystem of WDMM with an Android device, which minimizes board size and cost
  • Enables BLE connectivity between CC2640 and Android
  • Automated BLE pairing using NFC dynamic interface
  • Graphical display provides ability to graph AC and DC measurements vs time
  • Available source code makes it easy for developers to create their own app for wireless meters
  • This design provides fundamental development theories to guide users through source code generation and optimization, and includes sample source code, testing, and getting started guide.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCM2.PDF (484 K)

Reference design overview and verified performance test data

TIDRP65.PDF (589 K)

Detailed schematic diagram for design layout and components

TIDRP66.PDF (174 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP67.PDF (639 K)

Detailed overview of design layout for component placement

TIDRP69.ZIP (1908 K)

Files used for 3D models or 2D drawings of IC components

TIDCD08.ZIP (1021 K)

Design file that contains information on physical board layer of design PCB

TIDRP68.PDF (1928 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2640SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Other wireless products

RF430CL330HDynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Industry 4.0 NFC and Bluetooth® low energy User Interface Reference Design Dec. 12, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01012 Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter TIDA-01014 Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos