Hardware
CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 Audio BoosterPack
The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink™ Wi-Fi® CC3200 device. It contains a Class-D power amplifier to drive speakers and an ultra-low power audio codec, TLV320AIC3254, supporting (...)
CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad
The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation (...)
Software
CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons
The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, (...)
Supported products & hardware
Products
Wi-Fi products
Hardware development
CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons
Windows Installer for CC3200SDK
Link to Service Pack Installer for CC3200SDK
Products
Wi-Fi products
Hardware development
Documentation
Link to TI-RTOS for CC32xx Product Release
Release Infomation
CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons
The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, (...)
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.