TIDC-CC3ANTENNA-SELECTION

SimpleLink Wi-Fi Antenna Selection

TIDC-CC3ANTENNA-SELECTION

Design files

Overview

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the best antenna to use, based on the signal strength of the connection with a specific access point. There are two sets of orthogonal antennas on the board. The board supports the selection of on-board chip antenna, or external antenna via u.Fl connector. This board is useful for Wi-Fi antenna evaluation for applications requiring an extended Wi-Fi range.

Features
  • Extends Wi-Fi range of the CC3200 Launchpad or CC3100 Booster Pack. Useful for applications, such as streaming audio or images, that require a higher throughput over an extended range
  • No on-board LDO. Once the CC3ANTENNABOOST and the CC3200-LAUNCHXL are connected, the CC3200-LAUNCHXL sources power to the CC3ANTENNABOOST. Specifically, the CC3200-LAUNCHXL provides power to the inverter and transceiver on the CC3ANTENNABOOST
  • Provision to select horizontal antenna and vertical antenna. On-board U.Fl connector for conducted testing
  • Contains: SKY13351-378LF, Skywork’s 2.0-6.0 GHz GaAs SPDT Switch; SN74AVCH2T45, Dual Bit Dual Supply Bus Transceiver with Bus Hold Feature; 74AHC1GU04, Unbuffered Single Inverter Gate
  • Design includes hardware add-on to the CC3200-LAUNCHXL or CC3100BOOST with an MCU (such as CC31XXEMUBOOST or MSP-EXP430F5529LP), getting started guide and software examples (included in SDK for the CC3100 / CC3200)
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRB07.PDF (37 K)

Detailed schematic diagram for design layout and components

TIDRAC9.PDF (134 K)

Detailed schematic diagram for design layout and components

TIDRB08.PDF (59 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAD0.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB10.PDF (54 K)

Detailed overview of design layout for component placement

TIDRAD2.PDF (389 K)

Detailed overview of design layout for component placement

TIDRB11.ZIP (631 K)

Files used for 3D models or 2D drawings of IC components

TIDRAD3.ZIP (1792 K)

Files used for 3D models or 2D drawings of IC components

TIDC681.ZIP (738 K)

Design file that contains information on physical board layer of design PCB

TIDC598.ZIP (457 K)

Design file that contains information on physical board layer of design PCB

TIDRB09.PDF (238 K)

PCB layer plot file used for generating PCB design layout

TIDRAD1.ZIP (500 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML
Wi-Fi products

CC3100MODSimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Data sheet: PDF
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF

Start development

Hardware

Evaluation board

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation (...)

User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Evaluation board

CC3100BOOST — SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

SPECIAL NOTES:

To update the firmware on your CC3100 device, use radio performance tools, perform network processing logs for advanced debugging, or use the TI SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST).  It is (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
CC3200SDK SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos