Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design
TIDC-EVSE-WIFI
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDC-EVSE-WIFI verified TI Design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi® functionality. The CC3100 network processor enables highly embedded devices like the EVSE to easily connect to an existing wireless network or directly to a device. By integrating this functionality in an EVSE, the design is capable of remote-power monitoring and control of the charging state of the connected electric vehicle.

Features
  • Full implementation of J1772-compliant service equipment
  • Wi-Fi support for remote monitoring and control of EVSE
  • High current relay drivers for support of high current contractors
  • Standardized pilot wire signaling protocol
  • Integrated utility meter-grade energy measurement

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3100  SimpleLinkā„¢ 32-bit Arm Cortex-M3 Wi-FiĀ® wireless network processor  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
LM7322  Dual ch, rail-to-rail I/O, high output current & unlimited cap load +/-15V op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
MSP430F6736  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
OPA171  1-Channel, 3-MHz, 36V, low power, RRO, general purpose op amp in MicroPackages  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPL7407L  40-V, 7-ch NMOS array low-side driver  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS62063  3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
UCC28910  700V Flyback switcher with constant-voltage constant-current and primary-side control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC3100 Download -
Download
LM7322 Download Download
Download Download
MSP430F6736 Download Download
Download -
OPA171 Download Download
Download Download
Download Download
TPL7407L Download
Download
TPS62063 Download Download
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5541 16 Aug 2016
Design files (5)
Title Type Size (KB) Date
ZIP 298 26 Aug 2016
ZIP 224 26 Aug 2016
PDF 1126 26 Aug 2016
PDF 240 26 Aug 2016
PDF 74 26 Aug 2016
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Level 1&2 Electric Vehicle Service Equipment Reference Design  TIDA-00637  Reference design 

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles