Sub-1 GHz CC1120-CC1190 BoosterPack™ Reference Design for the SIGFOX Network

(ACTIVE) TIDC-SIGFOX-CC1120-CC1190-BP

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The Sub-1 GHz CC1120-CC1190 BoosterPack™ for the SIGFOX network is a certified hardware design to enable users to connect to the SIGFOX Low Power Wireless Area Network (LPWAN) platform targeted for the Internet of Things (IoT) market.

The CC1120-CC1190 BoosterPack™ is designed for use with the ultra-low-power MSP-EXP430F5529 LaunchPad™ development kits as well as working as a stand-alone module by using SmartRF™ Studio application software. The CC1120-CC1190 BoosterPack is equipped with an integrated PCB trace antenna, which operates in the US 902-928 MHz and European 869-870 MHz ISM frequency bands.

Features
  • The Sub-1 GHz CC112x family of devices are fully integrated single-chip radio transceivers designed for high performance at very low-power and low-voltage operation in cost effective wireless systems
  • With the CC1120 RF transciever, all filters are integrated, removing the need for costly external IF filters
  • The CC1120 device is mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 164-192 MHz, 410-480 MHz and 820-960 MHz
  • The CC1190 is a range extender for 850-950 MHz RF transceivers, transmitters and SoC devices
  • The CC1190 increases the link budget by providing a power amplifier (PA) for increased output power and a low-noise amplifier (LNA) with low noise figure for improved receiver sensitivity in addition to switches and RF matching for simple design of high performance wireless systems

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

BOOSTXL-CC1120-90:
BoosterPack for Sigfox Applications from 902MHz to 928MHz

$59.99(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1120  High performance Sub-1 GHz Transceiver for Narrowband Systems  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1190  850 - 950MHz RF Front End  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2511  2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface  Wireless Connectivity  Sample & Buy View Design Kits & Evaluation Modules
TLV1117LV  1-A, Positive Fixed Voltage, Low-Dropout Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 2985 05 Oct 2015 1,093
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1692 27 May 2016 681
PDF 322 03 Feb 2016 573
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 80 03 Feb 2016 640
PDF 226 03 Feb 2016 151
Related Tools & Software

Software (2)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki

Topics Last modified
11 Feb 2016 1:42 PM