TIDC-SMARTPLUG-WIFI

Smart Plug with Remote Disconnect and Wi-Fi Connectivity

TIDC-SMARTPLUG-WIFI

Design files

Overview

This design implements single-outlet energy measurement with remote connect/disconnect capability and Wi-Fi connectivity. Designers can quickly create networked load control devices for industrial building and home automation applications.

Features
  • SimpleLink™ Wi-Fi connectivity over IEEE-802.11 b/g/n networks from any smart phone, tablet, or computer through a standard web browser
  • Single-phase energy measurement that calculates RMS current, RMS voltage, active and reactive power and energies, power factor, and frequency
  • Solid-state relay provides remote connect/disconnect capability
  • Compact physical design with minimal BOM components
  • Low-power components plus efficient power supply provide low system power consumption
  • The system design is tested and includes firmware for energy measurement, Wi-Fi connectivity, and relay control along with Android-based demo application and user’s guide
  • Enables the Internet of Things (IoT)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU531.PDF (3267 K)

Reference design overview and verified performance test data

TIDRB17.PDF (46 K)

Detailed schematic diagram for design layout and components

TIDRB18.PDF (93 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB19.PDF (63 K)

Detailed overview of design layout for component placement

TIDRB20.ZIP (171 K)

Files used for 3D models or 2D drawings of IC components

TIDC684.ZIP (131 K)

Design file that contains information on physical board layer of design PCB

TIDRB21.PDF (247 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Flyback controllers

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Flyback controllers

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I204016-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Smart Plug with Remote Disconnect and Wi-Fi Connectivity Design Guide Sep. 15, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos