Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor

(ACTIVE) TIDEP-0090

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar processing chain onto the IWR1642 device. The processing chain includes the analog radar configuration, analog-to-digital converter (ADC) capture, low-level FFT processing, and high-level clustering and tracking algorithms. This reference design is intended to be built on top of the TI mmWave software development kit (SDK) for a cohesive software experience that includes APIs, libraries and tools for evaluation, development, and data visualization.

Features
  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects in 90° to 100° field of view over a range of 5 m to 70 m and up to 135 m
  • Measurement bandwidth of 76 GHz to 77 GHz
  • IWR1642 with integrated digital signal processor (DSP) to cluster objects and track their range and velocity over time
  • Based on proven EVM hardware designs enabling quick time to market and out of the box

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

IWR1642BOOST:
IWR1642 Single-Chip 76-to-81GHz mmWave Sensor Integrating DSP and MCU Evaluation Module

$299.00(USD)

ACTIVE

TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
IWR1642  Single-Chip 76-to-81GHz mmWave Sensor Integrating DSP and MCU  mmWave Sensors  Sample & Buy View Design Kits & Evaluation Modules
LM4040  Precision Micropower Shunt Voltage Reference  Voltage Reference  Sample & Buy View Design Kits & Evaluation Modules
LP87524B-Q1  4-A + 2.5-A + Two 1.5-A Buck Converters with Integrated Switches for nanoRadar  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042HGV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation  Sample & Buy View Design Kits & Evaluation Modules
TMP112  1.4V-Capable ±0.5°C Temperature Sensor With Alert Function and I2C/SMBus Interface in SOT-563  Temperature Sensors  Sample & Buy View Design Kits & Evaluation Modules
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101-Q1  Automotive Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A88  Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 910 10 Aug 2017
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3877 05 Dec 2017 3,655
PDF 8421 24 May 2017 2,452
White papers (2)
Title Abstract Type Size (KB) Date Views
PDF 3648 07 Jul 2017 5,418
PDF 1697 17 Apr 2017 9,323
Design files (2)
Title Abstract Type Size (KB) Date Views
ZIP 355 10 Mar 2017 3,281
ZIP 8535 10 Mar 2017 1,328
Related Tools & Software

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
IWR1642 Single-Chip 76-to-81GHz mmWave Sensor Integrating DSP and MCU Evaluation Module  IWR1642BOOST  Evaluation Modules & Boards 

Software (2)

Name Part Number Software Type
mmWave Software Development Kit (SDK)  MMWAVE-SDK  Software Development Kits (SDK) 



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki