People Counting and Tracking Reference Design Using mmWave Radar Sensor
TIDEP-01000
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates the use of IWR6843, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR6843ISK evaluation module (EVM) and integrates a complete radar processing chain onto the IWR6843 device. This solution can detect up to 250 objects, and point and track up to 20 people with a field of view (FOV) of ±60º in the azimuth (horizontal) plane.

Features
  • Demonstration hardware and software using IWR6843 mmWave radar sensor for people counting
  • mmWave technology provides range, velocity, and angle information ideal for environmental effects
  • All detection and signal processing handled onboard the IWR6843; point cloud and object information streamed to PC for visualization
  • Azimuth field of view (FOV) of 120º across distance of 6 m (distance can be modified or extended with different chirp configurations)
  • Examples of implementation of static clutter and group tracking algorithms

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

IWR6843ISK-ODS :
IWR6843 intelligent mmWave online detection sensor (ODS) antenna plug-in module

$125.00(USD)


Pricing may vary.



ACTIVE

IWR6843AOPEVM :
IWR6843 intelligent mmWave sensor antenna-on-package (AoP) evaluation module

$125.00(USD)


Pricing may vary.



ACTIVE

IWR6843ISK :
IWR6843 intelligent mmWave sensor standard antenna plug-in module

$125.00(USD)


Not Available ACTIVE
Contact a Distributor  

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
IWR6843  Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability  mmWave radar sensors  Not Available View Design Kits & Evaluation Modules
LP87524B-Q1  Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs  Power management  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS796  1-A, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101-Q1  Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A88  1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LP87524B-Q1 Download Download
TM4C1294NCPDT Download Download
TPS796 Download
Download
Download Download
TPS7A8101-Q1 Download Download
TPS7A88 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (3)
Title Type Size (KB) Date
PDF 17830 28 May 2020
PDF 3530 27 Apr 2020
PDF 17034 12 Mar 2020
White papers (1)
Title Type Size (KB) Date
PDF 1697 20 Dec 2018
Design files (5)
Title Type Size (KB) Date
ZIP 24634 29 Apr 2020
ZIP 92844 29 Apr 2020
ZIP 2192 28 Jun 2019
PDF 1006 05 Nov 2018
ZIP 2799 22 Oct 2018
Related Tools & Software

Hardware development (4)

Software development (1)

Name Part Number Software Type
mmWave software development kit (SDK)  MMWAVE-SDK  Software development kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles