Zone occupancy detection using mmWave sensor reference design TIDEP-01003 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and integrates a complete radar processing chain onto the IWR1443 device. The processing chain includes the analog radar configuration, analog to-digital converter (ADC) capture, low-level fast Fourier transform (FFT), and signal processing.

Features
  • Demonstrates environmentally robust zone occupancy detection using single-chip mmWave sensor
  • Detects intrusion of object or person into area of interest with FOV up to 120 degrees and range of 0 m to 10 m
  • References provided processing chain source code based on mmWave Software Development Kit (MMWAVE-SDK)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

IWR1443BOOST :
IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
IWR1443  Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator  mmWave sensors  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
IWR1443 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3035 30 Apr 2018
Design files (5)
Title Type Size (KB) Date
PDF 84 15 Aug 2018
PDF 161 15 Aug 2018
PDF 788 15 Aug 2018
ZIP 300 15 Aug 2018
PDF 179 15 Aug 2018
Related Tools & Software

Software (1)

Name Part Number Software Type
mmWave software development kit (SDK)  MMWAVE-SDK  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles