PROFINET Communications Dev Platform
TIDEP0008
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Targeted for PROFINET slave communications, this development platform allows designers to implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial communication with minimal external components and with best in class low power performance. This TI Design was done on the TMDSICE3359, but can also be done on the TMDXICE110.

Features
  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • PROFINET IO Device for conformance classes A and B certified by COMDEC
  • High performance PROFINET cut-through switch supports 250us cycle time with 8 real-time connections.
  • Very robust PROFINET switch with 4 priority queues per port and content filter passing Netload class 3.
  • Free board support package and industrial software development kit from TI
  • Support other industrial communications with the same hardware (e.g., EtherCAT, PROFIBUS, Ethernet/IP and more)
  • Production Ready development platform sub-system which includes schematics, BOM, user guides, application notes, white paper, software, demos and more

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TIDEP0008:
PROFINET Communications Development Platform



ACTIVE

TI Devices (17)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM3356  Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM3357  Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AMIC110  Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO1176T  40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
SN65HVS882  34-V, 8-channel digital-input serializer for industrial automation & process control  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74AUP2G08  Low-Power Dual 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TLK110  Industrial 10/100 Ethernet PHY  Ethernet ICs  Not Available View Design Kits & Evaluation Modules
TPIC2810  8-bit LED driver with I2C interface  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS5420  5.5V to 36V Input, 2A, 500kHz Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS61041  28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS766  250-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS786  1.5-A, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM3356 NFBGA (ZCE)| 298 Download
Download Download
AM3357 Download Download
AM3358 NFBGA (ZCE)| 298 Download
Download Download
AM3359 Download Download
AMIC110 Download Download
ISO1050 Download -
Download Download
ISO1176T Download Download
SN65HVS882 Download -
SN74AUP2G08 Download
Download Download
Download Download
Download -
Download -
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TLK110 Download Download
TPIC2810 Download Download
TPS5420 Download Download
TPS61041 Download Download
Download Download
TPS65910 Download -
TPS766 Download Download
TPS786 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 361 09 Jan 2014
Design files (3)
Title Type Size (KB) Date
ZIP 37 03 Sep 2014
ZIP 3016 17 Jan 2014
ZIP 768 09 Jan 2014
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
AM3359 Industrial Communications Engine  TMDSICE3359  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles