TIDEP0024

AM437x Low Power Suspend Mode with LPDDR2

TIDEP0024

Design files

Overview

This low power mode implementation realizes processor power consumption less than 0.1 mW while keeping LPDDR2 memory in self refresh consuming ~ 1.6 mW. The system solution is comprised of AM437x Sitara processor, LPDDR2 memory and TPS65218 power management IC and optimized for new low power mode along with support for legacy low power modes. The processor power is minimized by turning off all the processor power supplies except RTC power supply. System power state transitions including power supply control can be performed by single interface signal (PMIC_PWR_EN signal) with PMIC register programming.

Features
  • Suspend to RAM with the lowest system power mode
    • AM437x in RTC-only mode
    • TPS65218 in suspend state
    • LPDDR2 in self refresh
  • System can resume back to the state it was before suspending
  • RTC-only suspend power consumption
    • AM43x + TPS65218: < 0.1 mW
    • Typical 2Gb LPDDR2: 1.6 mW
  • Suspend Events by:
    • By programming RTC registers
    • By setting up the RTC alarm
  • Resume Events:
    • RTC alarm goes off
    • PMIC push button or AC power detection
  • Resume Time
    • < 300 msec hardware latency
    • < 1 sec for software to resume to previous state (depending on application use case)
  • This design is tested and includes schematics, BOM, and design guide.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU571.PDF (56 K)

Reference design overview and verified performance test data

TIDRAW1.PDF (68 K)

Detailed schematic diagram for design layout and components

TIDRAX0.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAX1.ZIP (211 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS63010High Efficient Single Inductor Buck-Boost Converter with 2-A Switches

Data sheet: PDF | HTML
Arm-based processors

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Arm-based processors

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Arm-based processors

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Arm-based processors

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS781150-mA, ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65218Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide AM437x Low-Power Suspend Mode With LPDDR2 Design Guide Oct. 03, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos