Vision Analytics OMAPL-138-based Hardware/Software Reference Design

(ACTIVE) TIDEP0038

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design elements, along with the C, C++ based foundational software to get the reference design up and running quickly, yet with the flexibility for the developer to focus on adding differentiated application algorithms and features.

Features
  • Offers a Vision Development Kit (VDK)from CriticalLink, LLC that is a complete hardware and software framework designed to accelerate the development of vision applications
  • Includes both a Xilinx Spartan 6 FPGA and a TI OMAP-L138 dual core processor
  • Is based on Critical Link's production-ready MityDSP-L138F System on Module (SOM)
  • Offers source design files for the base Industrial I/O card and the camera expansion cards
  • Offers easy interface to OMAP-L138-based SOM
  • Vision algorithm software including color space conversion, edge detection, convolution and customer processing blocks along with TI’s image processing library software in source code
  • Offers ARM based GUI software
  • Supports several vision sensor cameras in monochrome or color format
  • Offers a wide variety of standard peripherals supported including ENET, USB, SATA and LCD

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DSD1791  113dB SNR Stereo Audio DAC (H/W Control)  Audio Converters  Sample & Buy Not Available
ISO1050  Isolated 5 V CAN Transceiver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OMAP-L138  C6000 DSP+ARM Processor  C6000 DSP + ARM Processors  Sample & Buy View Design Kits & Evaluation Modules
OPA2134  SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TFP410  165 MHz PanelBus™ TMDS DVI Transmitter/Serializer  HDMI/DVI/DP/MIPI (CSI/DSI)  Sample & Buy Not Available
TLK100  Industrial Ethernet PHY  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
TLV803  3-Pin Voltage Supervisors with Active-Low, Open-Drain Reset  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TPS2041B  Single-Channel Current-Limited Power Distribution Switch  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS5430  5.5V to 36V Input, 3A, 500kHz Step-Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TRS232E  Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection  Interface  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 657 23 Jun 2015 244
Design files (7)
Title Abstract Type Size (KB) Date Views
ZIP 16814 02 Jul 2015 76
ZIP 4860 02 Jul 2015 72
PDF 617 02 Jul 2015 43
PDF 260 02 Jul 2015 60
ZIP 253 02 Jul 2015 64
PDF 241 02 Jul 2015 121
PDF 89 02 Jul 2015 123


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki