TIDEP0044

Solar Inverter Gateway Development Platform Reference Design

TIDEP0044

Design files

Overview

Solar Inverter Gateways add communication functions to solar energy generation systems to enable system monitoring, real-time feedback, system updates, and more. The TIDEP0044 reference design describes the implementation of a solar inverter gateway using display, Ethernet, USB, and CAN on the TMDXEVM3358 featuring TI's AM335x processor.

Features
  • Supports co-existence of Wi-Fi, CAN, RS-232, USB, Display, and Industrial Ethernet
  • Compatible with TI’s Power Line Communications (PLC) solutions
  • Enables development of real world solar inverter gateway applications with use of tested hardware, software, demos, example schematics, BOM, and design files
Industrial
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA96.PDF (1102 K)

Reference design overview and verified performance test data

TIDRFZ3.PDF (227 K)

Detailed schematic diagram for design layout and components

TIDRFZ4.PDF (327 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFZ5.ZIP (346 K)

Detailed overview of design layout for component placement

TIDRFZ7.ZIP (377 K)

Files used for 3D models or 2D drawings of IC components

TIDRFZ6.ZIP (2415 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3352Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3354Sitara processor: Arm Cortex-A8, 3D graphics, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDXEVM3358

AM335x evaluation module

The AM335x Evaluation Module (EVM) enables developers to immediately start evaluating the AM335x processor family (AM3351, AM3352, AM3354, AM3356, AM3358) and begin building applications for factory automation, building automation, grid infrastructure, and more.

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Solar Inverter Gateway Featuring AM335x Design Guide Jul. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos