Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design
TIDEP0046
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy for users to utilize DSP acceleration for high computational tasks while using a standard programming model and language, thereby removing the need for deep knowledge of the DSP architecture. The TIDEP0046 TI reference design provides an example of using DSP acceleration to generate a very long sequence of normal random numbers using standard C/C++ code.

Features
  • The TIDEP0046 TI reference design uses OpenCL that does not require the user to be a DSP expert.
  • It provides an example of Monte-Carlo algorithm to generate Gaussian random sequences which runs faster on the C66x DSP than on the ARM Cortex-A15 core.
  • It is a complete system reference design with example software implemented and tested using the TI Processor SDK and TI AM57x EVM; includes software source, schematics, BOM, and design files.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (41)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM5716  Sitara processor: Arm Cortex-A15 & DSP  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5718  Sitara processor: Arm Cortex-A15 & DSP, multimedia  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5726  Sitara processor: dual Arm Cortex-A15 & dual DSP  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5728  Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CDCM9102  Low Noise Two Channel 100MHz PCIe Clock Generator  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMR10510  3V to 5.5V, 1A Step-Down DC/DC Switching Regulator in SOT-23 Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
PCA9306  2-bit bidirectional I2C bus and SMBus voltage-level shifter  I2C ICs  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC32T245  32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs  Voltage level translators  Not Available View Design Kits & Evaluation Modules
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G11  Single 3-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G132  Dual 2-Input NAND Gate with Schmitt-Trigger Inputs  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G241  Dual Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN75LVCP412A  Two Channel SATA 3Gbps Redriver  Interface  Sample & Buy Not Available
TL5209  500-mA, 16-V, adjustable low-dropout voltage regulator with reverse voltage protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV320AIC3104  Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects  Audio converters  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV702P  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable & active output discharge  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLVH431A  1% low-voltage wide-operating current adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TMP102  ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TPD12S016  Value-line HDMI companion chip for Portable applications  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPD1E05U06  1-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6-V breakdown  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPD2EUSB30A  2-channel ESD/Surge solution for high-speed low-Voltage interface  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS22965  5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS2561  0.25-2.8A, adjustable ILIMIT, 2.5-6.5V, dual channel power switch, active-high enable, 45 mOhm  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS3808  Low-quiescent current supervisor with programmable delay & manual reset  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54531  3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS61080  27V, 500mA switch, 1.2MHz boost converter with integrated power diode  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS659037  Power Management IC (PMIC) for ARM Cortex A15 Processors  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS74801  1.5-A, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS770  50-mA, 10-V, low-IQ, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB8041  4-port 5-Gbps SuperSpeed USB 3.0 hub  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
TXS0102  2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM5718 Download -
AM5728 Download -
CDCM9102 Download Download
LMR10510 Download Download
Download Download
PCA9306 Download Download
Download Download
Download Download
Download -
Download -
Download -
SN74AVC1T45 Download Download
Download Download
Download Download
Download -
Download -
SN74AVC32T245 (GKE) | 96 Download -
Download -
(ZRL) | 96 Download -
SN74AVC4T245 Download -
Download Download
Download Download
Download Download
Download Download
SN74AVC8T245 Download Download
Download Download
Download Download
SN74LVC1G06 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G11 Download Download
Download Download
Download Download
Download Download
Download -
SN74LVC1T45 Download Download
Download Download
Download Download
Download -
SN74LVC2G132 Download Download
Download Download
Download -
SN74LVC2G241 Download Download
Download Download
Download -
SN74LVC8T245 Download Download
Download Download
Download Download
Download -
Download -
Download Download
Download Download
SN75LVCP412A Download -
TL5209 Download Download
TLV320AIC3104 Download Download
TLV702 Download Download
Download Download
TLV702P Download Download
Download
TLVH431A Download Download
Download Download
Download -
Download Download
Download Download
TMP102 Download Download
TPD12S016 Download Download
Download Download
TPD1E05U06 Download
TPD1E10B06 Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPD2EUSB30A Download Download
TPS22965 Download Download
TPS2561 Download Download
TPS3808 Download Download
Download Download
TPS51200 Download Download
TPS54531 Download
TPS61080 Download Download
TPS659037 Download Download
TPS74801 Download Download
Download Download
TPS770 Download Download
TUSB8041 Download Download
TXS0102 Download Download
Download Download
Download
Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1829 25 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 13029 11 Oct 2017
ZIP 2803 11 Oct 2017
ZIP 3449 11 Oct 2017
ZIP 30879 11 Oct 2017
ZIP 2065 11 Oct 2017
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design  TIDEP0047  Reference design 

Software development (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles