EnDat 2.2 System Reference Design

(ACTIVE) TIDEP0050

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDEP0050 TI Design implements the EnDat 2.2 Master protocol stack and hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of the EnDat 2.2 Master protocol stack, half-duplex communications using RS485 transceivers and the line termination implemented on the Sitara AM437x Industrial Development Kit.  This design is fully tested to meet the HEIDENHAIN EnDat 2.2 standard. Along with EnDat position feedback, the AM437x IDK is also able to support industrial communications and motor drive as described in the AM437x Single-Chip Motor-Control Design Guide.

Features
  • This TI Design enables developers to use EnDat 2.2 encoder interlaces to implement low foot print, low power single chip solutions in applications such as industrial automation and factory automation.
  • The EnDat 2.2 interface is technical standard for direct drive technology thanks to its high resolution, short cycle times, commutation information, long line length support, and encoder diagnostics.
  • The EnDat 2.2 digital technology, simple connection technology, and simple voltage supply requirements reduces overall system cost.
  • Based on Sitara AM437x Processor which supports Single Chip motor control applications and other embedded control and communications applications.
  • Production Ready development platform sub-system which includes schematics, BOM, user guide, benchmarks, software, demos and more.
  • Free board support package and industrial software development kit from TI.
  • Sitara AM437x supports a number of industrial communications standards including EtherCAT, Profinet, PROFIBUS, Ethernet/IP, Powerlink, and Sercos.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (29)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM4379  Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clock generators  Sample & Buy View Design Kits & Evaluation Modules
DRV8313  2.5A three phase brushless DC motor driver (PWM ctrl)   Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO1176T  Isolated ProfiBus Transceiver with integrated transformer driver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM4132  0.05% 20ppm/°C Drift Precision Series Voltage Reference with Shutdown Enable”  Voltage references  Sample & Buy Not Available
OPA365  2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF3025  2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference  Voltage references  Sample & Buy Not Available
SN65HVD78  3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN65HVS882  8 input, wide 10-34V digital-input serializer for industrial digital inputs  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC2T245  Dual-Bit, 2-DIR pin Dual-Supply Bus Transceiver w/ Configurable Voltage Translation, 3-State Output  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
SN74LV244A  Octal Buffers/Drivers With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G00  Single 2 Input Positive NAND Gate  Gate  Sample & Buy Not Available
SN74LVC1G04  Single Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
TLK105L  TLK105L, TLK106L Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer  Ethernet  Not Available View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E001  Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPIC2810  8-Bit LED Driver with I2C Interface  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS22922  3.6V, 2A, 16mΩ Load Switch with Quick Output Discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS386000  Quad Supply Voltage Supervisors with Programmable Delay and Watchdog Timer  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS5402  3.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62362  Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TXS0102  2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM4379 Download -
CDCE913 Download Download
DRV8313 Download Download
Download -
ISO1050 Download Download
Download Download
ISO1176T Download Download
LM4132 Download Download
OPA365 Download Download
Download Download
REF3025 Download Download
SN65HVD78 Download
Download
Download
SN65HVS882 Download -
SN74AVC1T45 Download Download
Download Download
Download Download
Download -
Download -
SN74AVC2T244 Download Download
Download Download
SN74AVC2T245 Download Download
SN74LV244A Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
SN74LVC1G00 Download Download
Download Download
Download Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G04 Download -
Download Download
Download Download
Download
Download Download
Download -
Download
Download Download
SN74LVC1G07 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC8T245 Download Download
Download -
Download Download
Download Download
Download -
Download Download
Download -
TLK105L Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPD6E001 Download -
Download -
TPIC2810 Download Download
TPS22922 Download -
Download -
TPS386000 Download -
TPS51200 Download Download
TPS5402 Download Download
TPS62362 Download -
TXS0102 Download Download
Download Download
Download
Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1752 14 Sep 2015
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 473 22 May 2017
ZIP 6065 22 May 2017
ZIP 811 22 May 2017
ZIP 870 22 May 2017
ZIP 11389 22 May 2017
PDF 119 05 Oct 2015
Related Tools & Software

Reference Designs  ( 3 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs