Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation
TIDEP0054
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Design implements a solution for high-reliability, low-latency network communications for substation automation equipment in Smart Grid transmission and distribution networks. It supports the Parallel Redundancy Protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This solution is a lower-cost alternative to FPGA approaches and provides the flexibility and performance to add features such as IEC 61850 support without additional components.

Features
  • Compliant to IEC 62439-3 Clause 4 specification for PRP Ethernet communications
  • Traffic filtering based on VLAN ID’s, multicast/broadcast support, and built-in storm prevention/supervision mechanism
  • Zero recovery time in case of network failure
  • Dual-ported, full-duplex 100 Mbps Ethernet
  • Fully programmable solution using PRU-ICSS provides platform for integration of additional applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (28)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AMIC110  Sitara Processor: Arm Cortex-A8, 10+ Ethernet protocols  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO1176T  Isolated ProfiBus Transceiver with integrated transformer driver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
LM94022  ±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
PCA9536  Remote 4-Bit I2C and SMBus I/O Expander With Configuration Registers  I2C  Sample & Buy Not Available
SN65HVS882  8-input, wide 10- to 34-V digital-input serializer for industrial digital inputs  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74ALVCH16374  16-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs  Flip-flop/latch/register  Sample & Buy Not Available
SN74AUP2G08  Low-Power Dual 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74CB3Q3306A  Dual FET 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74CBTLV3257  4-channel, 2:1 analog switch with power-off protection  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LV244A  Octal Buffers/Drivers With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G32  Single 2-Input Positive-OR Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TLK110  Industrial 10/100 Ethernet PHY  Ethernet  Not Available View Design Kits & Evaluation Modules
TMUX1574  Low-capacitance, 2:1 (SPDT) 4-channel, powered-off protection switch with 1.8-V logic  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TPD4S012  4-Channel USB ESD Solution with Power Clamp  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E001  Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPIC2810  8-bit LED driver with I2C interface  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS5420  5.5V to 36V Input, 2A, 500kHz Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61041  28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS717  150mA, High PSRR, Low Quiescent Current, Low Noise LDO  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS766  Low Quiescent Current, 250-mA, Low Dropout Voltage Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM3359 Download Download
AMIC110 Download Download
CDCE913 Download Download
ISO1050 Download -
Download Download
ISO1176T Download Download
LM94022 Download Download
PCA9536 Download Download
Download -
Download Download
Download -
Download -
SN65HVS882 Download -
SN74ALVCH16374 Download Download
Download Download
Download Download
(GQL) | 56 Download -
(ZQL) | 56 Download Download
SN74AUP2G08 Download
Download Download
Download Download
Download -
Download -
SN74CB3Q3306A Download Download
Download Download
SN74CBTLV3257 Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
SN74LV244A Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
SN74LVC1G06 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G07 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G32 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TLK110 Download Download
TMUX1574 Download
Download
Download
TPD4S012 Download Download
TPD6E001 Download -
Download -
TPIC2810 Download Download
TPS51200 Download Download
TPS5420 Download Download
TPS61041 Download Download
Download Download
TPS65910 Download -
TPS717 Download Download
Download Download
Download Download
TPS766 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1504 29 Mar 2016
Design files (5)
Title Type Size (KB) Date
ZIP 3014 05 May 2016
PDF 1366 05 May 2016
PDF 1192 05 May 2016
PDF 135 05 May 2016
PDF 447 05 May 2016
Related Tools & Software

Reference Designs  ( 1 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
AM3359 Industrial Communications Engine  TMDSICE3359  Development Kits 

Software (1)

Name Part Number Software Type
SYS/BIOS Industrial Software Development Kit (SDK) for Sitara™ Processors  SYSBIOSSDK-IND-SITARA  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles