G3-PLC (CENELEC Band) Data Concentrator Reference Design

(ACTIVE) TIDEP0059

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDEP0059 reference design implements a complete Power Line Communications (PLC) Data Concentrator based upon the G3-PLC industry standard. It operates in the 36 kHz – 91 kHz band defined by the CENELEC for Smart Grid communications. The reference design includes G3-PLC software which supports the management of up to 1000 G3-PLC end points in a neighborhood area network. The reference design supports the full 312 Kbps data throughput specified by the G3-PLC standard.

Features
  • Linux-based host application development based upon TI AM3359 ARM Cortex-A8 MPU
  • Complete software stack available directly from TI ready for certification from the G3-PLC Alliance
  • Expansion headers for wireless communications provide options for mixed PLC-RF network using IPv6 and 6LoWPAN
  • PLC system-on-module for narrowband Power Line Communication in CENELEC frequency band

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSDC3359:
Data Concentrator Evaluation Module

$699.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (24)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AFE032  Power Line Communications Analog Front End  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
AM3359  Sitara Processor: ARM Cortex-A8, EtherCAT, 3D, PRU-ICSS  ARM Cortex-A8  Sample & Buy View Design Kits & Evaluation Modules
MAX3221  3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN65HVD3082E  Half-Duplex RS-485 Transceiver  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Logic  Sample & Buy View Design Kits & Evaluation Modules
SN74CBTLV3257  4-Channel, 2:1 Analog Switch with Power-Off Protection  Switches and Multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-Input Positive-AND Gate  Logic  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Logic  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G57  Configurable Multiple-Function Gate  Logic  Sample & Buy Not Available
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic  Sample & Buy View Design Kits & Evaluation Modules
TMP275  ±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout  Temperature Sensors  Sample & Buy Not Available
TMS320F28375S  Single-Core Delfino Microcontroller  C2000 Real-Time Control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPD4S012  4-Channel USB ESD Solution with Power Clamp  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E001  Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2051B  Single, Current-Limited, Power-Distribution Switch  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS3808  Low Quiescent Current Supervisor with Programmable-Delay  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TPS3828  Voltage Monitor With Watchdog Timer  Power Management  Sample & Buy Not Available
TPS53313  6-A, Step-Down Regulator with Integrated Switcher  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS62240  2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN Family  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TPS717  150mA, High PSRR, Low Quiescent Current, Low Noise LDO  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS793  High PSRR, Low Noise, 200mA Single Output LDO,  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1077 28 Dec 2015 127
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 4663 07 Dec 2015 66
ZIP 2739 07 Dec 2015 92
PDF 760 07 Dec 2015 80
ZIP 299 07 Dec 2015 70
ZIP 228 07 Dec 2015 84
ZIP 955 07 Dec 2015 182
Related Tools & Software

Reference Designs (3)



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki