EtherCAT® Reference Design on Sitara AM57x Gb Ethernet and PRU-ICSS with Time Triggered Send
TIDEP0079
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDEP0079 reference design demonstrates an EtherCAT® master interface running on the Sitara™ AM572x processor using the EC-Master stack from acontis. This EtherCAT master solution can be used for EtherCAT-based PLC or motion control applications. EtherCAT master is profiled on both the Ethernet switch and the PRU-ICSS Ethernet ports of the AM572x processor to give designers flexibility to use any of the two switch ports or four PRU-ICSS Ethernet ports on the device. The EtherCAT master implementation can achieve less than 100µs cycle times for both the switch and the PRU-ICSS Ethernet ports. Time-triggered send (TTS) can be enabled on the PRU-ICSS to reduce jitter, achieve shorter cycle times, and reduce latency in cases where distributed clocking is not used.

Features
  • Examples for implementing EtherCAT master on both the Ethernet switch (CPSW) and the PRU-ICSS Ethernet ports for design flexibility
  • EtherCAT master on PRU-ICSS featuring Time Triggered Send
  • Highly portable acontis EC-Master stack
  • Cycle CPU consumption of less than 30µs is achieved for both the Ethernet switch and PRU-ICSS Ethernet ports
  • EtherCAT class A or class B master stack according to ETG.1500 specification
  • This reference design is tested on the TMDXIDK5728 board and includes documentation, software, demo application, and HW design files

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM5716  Sitara processor: Arm Cortex-A15 & DSP  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5718  Sitara processor: Arm Cortex-A15 & DSP, multimedia  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5726  Sitara processor: dual Arm Cortex-A15 & dual DSP  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
AM5728  Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
SN65HVD78  3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TLK105L  Industrial temperature, single port 10/100-Mbps Ethernet physical layer  Ethernet ICs  Not Available Not Available
TPS659037  Power Management IC (PMIC) for ARM Cortex A15 Processors  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM5718 Download -
AM5728 Download -
CDCE913 Download Download
SN65HVD78 Download
Download
Download
SN74LVC1G07 Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TLK105L Download Download
TPS659037 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2490 26 Oct 2016
Design files (7)
Title Type Size (KB) Date
ZIP 1495 05 Dec 2019
PDF 6325 05 Dec 2019
ZIP 10113 25 Apr 2016
ZIP 19060 25 Apr 2016
ZIP 606 25 Apr 2016
ZIP 31 25 Apr 2016
ZIP 1453 25 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles