High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design
TIDM-1007
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power stage using C2000™ MCUs and the LMG3410 GaN FET module. Adaptive dead-time & phase shedding methods are implemented for improved efficiency.  The Non- Linear Voltage Compensator is designed to  reduce overshoot and undershoot during transients. A software phase locked loop(SPLL) based scheme is chosen to drive the totem pole bridge accurately. The hardware and software available with this design helps accelerate your time to market.

Features
  • AC Input (90-230Vrms), 50-60Hz and 3.3KW rated power at high line
  • 98.75% peak efficiency and less than 2% Total Harmonic Distortion (THD)
  • powerSUITE support for easy adaptation of the design for user requirement
  • In built frequency response analyzer (SFRA) for verification and design of control loops
  • Low zero crossing distrotion
  • Illustrates Adaptive dead-time, Phase Shedding and Non Linear Voltage Compensator implementation
  • Control of the power stage can run on the C28x CPU or the parallel CLA 

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7831  High-immunity, 100-Mbps, 5.7-kVRMS reinforced triple-channel 2/1 digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMG3410R070  600-V 70mΩ GaN with integrated driver and protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA2376  Dual, Precision, Low Noise, Low Quiescent Current Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G3157  1-channel, 2:1 analog switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TLV713  150-mA low-dropout (LDO) regulator with foldback current limit for portable devices  Power management  Sample & Buy Not Available
TMS320F280049  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28075  Piccolo™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB Flash, CLA, SDFM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  High-Speed, 4-A, 600-V High-Side Low-Side Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7831 Download Download
Download
LMG3410R070 Download Download
OPA2376 Download Download
Download Download
Download -
SN74LVC1G3157 Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
Download -
Download -
TLV713 Download Download
TMS320F280049 Download Download
Download -
Download Download
TMS320F28075 Download Download
Download Download
UCC27714 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (4)
Title Type Size (KB) Date
PDF 1576 16 Jan 2020
PDF 2158 16 Nov 2018
PDF 2986 23 Oct 2018
PDF 1453 27 Sep 2018
User guides (1)
Title Type Size (KB) Date
PDF 3773 25 May 2018
White papers (1)
Title Type Size (KB) Date
PDF 1217 27 Jul 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1952 03 Nov 2017
ZIP 2167 03 Nov 2017
PDF 2410 03 Nov 2017
PDF 337 03 Nov 2017
PDF 70 03 Nov 2017
PDF 327 03 Nov 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
F280049C controlCARD Evaluation Module  TMDSCNCD280049C  Evaluation Modules & Boards 
LMG3410R070 daughter card  LMG3410-HB-EVM  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
DigitalPower Software Development Kit (SDK) for C2000 MCUs  C2000WARE-DIGITALPOWER-SDK  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles