Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
TIDM-1011
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack plug-in module, described by TIDA-1008, is a flexible low voltage platform intended for evaluating various encoder interfaces and designed to work with Position Manager-enabled LaunchPad development kits such as the LAUNCHXL-F28379D. The highly optimized, easy-to-use library and example software delivered with TIDA-1011 support Tamagawa's t-format standard.

Features
  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1011 works with C2000 Position Manager-ready MCUs (via LaunchPad development kits) for Integrated Tamagawa t-format digital protocol solution
  • Easy interface to EnDat2.2 commands via software driver functions and data structures
  • C28x optimized CRC algorithm and data unpacking
  • Up to 2.5 MHz t-format clock supported.  Operation verified for up to 100m cable length
  • TIDM-1011 includes an evaluation board BOOSTXL-POSMGR

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOSTXL-POSMGR :
C2000 DesignDRIVE Position Manager BoosterPack™

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN65HVD78  3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps  Interface  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379D  Delfino™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS22918-Q1  5.5V, 2A, 52mΩ Automotive High-Side Load Switch with Adjustable Rise Time & Quick Output Discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN65HVD78 Download
Download
Download
TLV702 Download Download
Download Download
TMS320F28379D Download Download
Download Download
TMS320F28379S Download
Download Download
Download
TPS22918-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2968 16 Nov 2018
User guides (3)
Title Type Size (KB) Date
PDF 1610 18 Apr 2018
PDF 328 26 Sep 2016
PDF 2156 26 Sep 2016
White papers (1)
Title Type Size (KB) Date
PDF 841 05 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 668 22 Sep 2017
ZIP 2523 22 Sep 2017
PDF 1419 22 Sep 2017
PDF 284 22 Sep 2017
PDF 30 22 Sep 2017
PDF 345 22 Sep 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
C2000 Delfino MCU F28379D LaunchPad™ development kit  LAUNCHXL-F28379D  Development Kits 
C2000 DesignDRIVE Position Manager BoosterPack™  BOOSTXL-POSMGR  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles