TIDM-1019

Ultrasonic Sensing Water Meter Front-End Reference Design

TIDM-1019

Design files

Overview

This reference design helps designers develop an ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 256KB MSP430FR6047 microcontroller (MCU), with integrated high-speed, ADC-based, signal acquisition and an integrated low energy accelerator (LEA) to optimize digital signal processing.

Features
  • Best-in-class metrology performance: 25-ps zero-flow drift (ZFD) and 32-ps single-shot standard deviation
  • Low-power consumption: Approximately 2.5 μA with 1-MHz transducer at 1 measurement per second for metrology
  • Flexibility to test different pipes and transducers; direct interface to pair of transducers
  • Easy to test and customize using Ultrasonic Sensing Design Center graphical user interface (GUI)
  • Ultrasonic sensing software library includes time of flight (ToF) algorithms
  • Standalone demo using liquid-crystal display (LCD)
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN0.PDF (19315 K)

Reference design overview and verified performance test data

TIDRW71A.PDF (582 K)

Detailed schematic diagram for design layout and components

TIDRW72.PDF (102 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW73A.PDF (487 K)

Detailed overview of design layout for component placement

TIDRW75A.ZIP (2201 K)

Files used for 3D models or 2D drawings of IC components

TIDCEN2A.ZIP (976 K)

Design file that contains information on physical board layer of design PCB

TIDRW74A.PDF (2220 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR604516-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR604716-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR60471Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

EVM430-FR6047 — MSP430FR6047 Ultrasonic Sensing Evaluation Module

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Ultrasonic Sensing Subsystem Reference Design for Water Flow Measurement Oct. 01, 2017
White paper 그리드를 현대화하여 연결, 안정성 및 보안 강화 (Rev. B) PDF | HTML Apr. 19, 2023
White paper 將電網現代化,使其更緊密連接、更可靠且更安全 (Rev. B) PDF | HTML Apr. 19, 2023
White paper Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) PDF | HTML Mar. 23, 2023

Related design resources

Software development

DRIVER OR LIBRARY
MSP-ULTRASONIC-DESIGN-CENTER MSP430 MCUs Ultrasonic Sensing Design Center

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos