Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Reference Design

(ACTIVE) TIDM-3PHMETER-ROGOWSKI

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This design, implements a highly integrated single chip electricity metering solution, with support for Rogowski Coil current sensors. Hardware and software design files are provided to enable calculation of various parameters for multi-phase energy measurement, such as RMS current & voltage, active and reactive power and energies, power factor and frequency. The added hardware and software support for Rogowski Coils make it easy to interface with Rogowski coils with minimal hardware changes when migrating from traditional current transformers. The Rogowski coil current sense library implements an efficient software integration of the Rogowski output, enabling this to be a single chip solution for 3-phase e-metering. Software package also includes a dummy application for quick and easy evaluation of the hardware and software.

Features
  • 3 phase 0.5% energy metering solution
  • Low cost isolated current sensing using Rogowski Coils
  • Software integrator solution – minimal hardware changes to migrate from existing CT based solutions
  • Current sensing immune to EMI
  • No effect of DC components of current
  • No phase shift in current measurement

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430F67791A  MSP430F67791A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430F67791A Download
TPS54060 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 560 09 Sep 2014 4
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 425 03 Oct 2014 0
ZIP 308 03 Oct 2014 0
PDF 206 03 Oct 2014 1 1
PDF 106 03 Oct 2014 3
ZIP 323 03 Oct 2014 0
Related Tools & Software

Software (1)


Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs