Three-Phase Metrology With Enhanced ESD Protection and Tamper Detection Reference Design

(ACTIVE) TIDM-3PHMTR-TAMP-ESD

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This design implements an ANSI/IEC Class 0.2 three-phase energy meter with enhanced ESD protection. The design also features tamper detection to limit the feasibility of energy theft and communications through ZigBee™ connectivity.  The e-meter SoC is used to perform all metrology functions and sends active power results to the CC2530EM add-on board. Developers can use the companion In Home Display TI Design (TIDM-LOWEND-IHD) to display results remotely.

This reference design uses the MSP430F67791A. This reference design can also be used with the MSP430F67791,MSP430F6779 and MSP430F6779A.

Features

• Three-Phase meter with tamper detection which exceeds Class 0.2 accuracy requirements from ANSI and IEC
• Passed IEC 61000-4-2 level-4  air discharge tests(see design guide for details)
• TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, and line frequency.
• Support for ZigBee ® Communication to In Home Display or connections to Wi-Fi®, Wireless M-Bus, and IEEE-802.15.4g add-on communications modules.
• Automated or manual switching between main and auxiliary power sources for metrology engine.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2530-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
MSP430F6779  MSP430F6779 Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430F67791  MSP430F67791 Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430F67791A  MSP430F67791A Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430F6779A  MSP430F6779A Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4157 18 Mar 2015 315
Design files (9)
Title Abstract Type Size (KB) Date Views
ZIP 426 31 Mar 2015 213
ZIP 389 31 Mar 2015 153
PDF 206 31 Mar 2015 151
ZIP 323 31 Mar 2015 15
ZIP 426 27 Mar 2015 213
PDF 123 27 Mar 2015 15
ZIP 2385 27 Mar 2015 153
PDF 205 27 Mar 2015 151
PDF 112 27 Mar 2015 410
Related Tools & Software

Software (1)


Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs