Bidirectional 400V-12V DC/DC Converter Reference Design
TIDM-BIDIR-400-12
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter.  A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down mode, while a push-pull stage controls the reverse power flow from the low voltage battery to the high voltage bus/battery in boost mode.  In this implementation closed loop control for both directions of power flow is implemented using Texas Instruments 32-bit microcontroller TMS320F28035, which is placed on the LV side. This digitally-controller system can implement advanced control strategies to optimally control the power stage under different conditions and also provide system level intelligence to make safe and seamless transitions between operation modes and PWM switching patterns.

Features
  • Digitally-controlled isolated bidirectional DC/DC converter based on the TMS320F28035 microcontroller
  • 300W rated output operation in either direction
  • High voltage DC input: 200-400V
  • Low voltage DC output: 9-13.5.V (nominal 12V)
  • Seamless on-the-fly transitions between buck and boost modes
  • Complete software package (please see link below for software download instructions)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DCH010505S  Miniature, 1W, 3kVDC Isolated DC/DC Converters  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO7240C  2.5 kVrms, 25 Mbps, 4-Channel 4/0 Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7242C  Quad Channel, 2/2, 25Mbps, Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OPA345  Single 3MHz, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
PTH08080W  2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G74  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS730  200mA Low-Noise High-PSRR RF Low-Dropout (LDO) Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27524  Dual, 5A, High-Speed Low-Side Power MOSFET Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DCH010505S Download -
ISO1050 Download -
Download Download
ISO7240C Download Download
ISO7242C Download Download
OPA345 Download Download
Download Download
PTH08080W Download -
Download -
SN74LVC2G74 Download Download
Download Download
Download -
TMS320F28035 Download Download
Download Download
Download Download
TPS730 Download Download
Download Download
UCC27524 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 12520 01 Sep 2015
White papers (2)
Title Type Size (KB) Date
PDF 1217 27 Jul 2018
PDF 586 23 Sep 2016
Design files (4)
Title Type Size (KB) Date
ZIP 1829 30 Sep 2015
PDF 14420 30 Sep 2015
PDF 111 30 Sep 2015
PDF 293 30 Sep 2015
Related Tools & Software

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles