IR Remote Control using IR BoosterPack and Ultra-Low Power Microcontroller

(ACTIVE) TIDM-BOOST-IR-REMOTE

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design shows the implementation of IR Remote Control functionality using the integrated IR features of the MSP430FR4133 device. Examples include basic IR ASK TX and RX, and a Learning Mode where the device can be trained to control existing IR devices, like a television.

Features
  • Demonstrates usage of the IR modulation logic features built into the MSP430FR4133 for a simpler, more efficient IR modulation implementation
  • Supports 38kHz carrier IR ASK demodulation, but can be modified for other carrier frequencies
  • Uses 4x4 membrane keypad and demonstrates matrix keypad detection
  • Shows functions on the segmented LCD display on the MSP-EXP430FR4133 Launchpad using the MSP430FR4133 integrated display driver
  • This design includes software demo projects for TX, RX, and Learning Mode, and includes a design guide with a discussion of design theory for IR

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Status

TIDM-BOOST-IR-REMOTE:
IR Remote Control using IR BoosterPack and Ultra-Low Power Microcontroller

ACTIVE

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR4133  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TS5A21366  0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic  Switches and Multiplexers  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 831 20 Jul 2015 576
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 307 08 Dec 2014 378
ZIP 493 08 Dec 2014 180
ZIP 467 08 Dec 2014 175
PDF 96 08 Dec 2014 93
Related Tools & Software

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
Infrared (IR) BoosterPack Plug-in Module  BOOST-IR  Daughter Cards 
MSP430FR4133 LaunchPad Development Kit  MSP-EXP430FR4133  Evaluation Modules & Boards 

Software (1)



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki