Low Power Pulse Oximeter & EKG Reference Design

(ACTIVE) TIDM-EKG-PULSE

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design details non-invasive optical plethysmography - pulsoximetry - using the MSP430FG437 microcontroller (MCU). The pulsoximeter consists of a peripheral probe combined with the MCU displaying the oxygen saturation and pulse rate on a LCD glass. The same sensor is used for both heart-rate detection and pulsoximetering in this application. A custom LabVIEW GUI has been developed for this application to display the heart signal, heart rate and % SaO2 number. All the necessary files and steps to get this GUI up and running have been provided along with this report.

Features
  • Single-chip solution with integrated analog front-end for diode drive and measurement
  • USB communication interface for PC connectivity
  • Built-in connectivity for addition of wireless communication using CCxxxx EMK transceivers
  • NellcorTM probe compatible hardware interface
  • Based on original design "A Single-Chip Pulse oximeter Design Using the MSP430" (SLAA274)
  • This application report uses the MOD-PULSE Pulse oximeter and Heart-Rate Monitor using the MSP430FG439 development board by OLIMEX Ltd.
  • This reference design is tested and includes software, hardware design files, documentation & PC GUI (LabView)


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

TIDM-EKG-PULSE:
Low Power Pulse Oximeter & EKG Reference Design

$34.00(USD)

ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430FG439  16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS715  50 mA, 24 V, 3.2-μA Iq, Low-Dropout Linear Regulator in SC70 Package  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   03 Jun 2010 432
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 146 27 Jun 2013 106
PDF 90 27 Jun 2013 122
PDF 292 27 Jun 2013 513
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki