TIDM-FLOWESI-ETRACE

Code Generation and Optimization With FlowESI GUI and EnergyTrace Reference Design

TIDM-FLOWESI-ETRACE

Design files

Overview

This reference design highlights the usage of FlowESI GUI and the EnergyTrace technology to help you design and optimize ultra-low-power applications on the EVM430-FR6989.

When designing battery-powered applications, ultra-low power consumption is a key factor in extending the lifetime of a system. Long-running designs must not waste the energy they are provided. Despite choosing appropriate low-power hardware components, firmware also takes an important role to reduce
power consumption.

Features
  • Showcases the ease of programming the ESI interface using FlowESI GUI
  • Showcases the ease of power optimization of flow-meter application code using Energy Trace Technology
  • Platform support ultra-low power design using our proprietary Extended Scan Interface (ESI)
  • RF socket available to enable low power RF (LPRF) extension (Sub 1-GHz or 2.4-GHz ZigBee®)
  • Design is tested and includes firmware, GUI and getting started guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU836.PDF (10148 K)

Reference design overview and verified performance test data

TIDRDL1.PDF (736 K)

Detailed schematic diagram for design layout and components

TIDRDL3.PDF (107 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC988.ZIP (157 K)

Design file that contains information on physical board layer of design PCB

TIDRDL2.PDF (1355 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR6989Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G245216 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

Data sheet: PDF
USB hubs & controllers

TUSB2046B4-port USB 2.0 12-Mbps USB full-speed hub

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Code Generation and Optimization With FlowESI GUI and EnergyTrace Design Guide Mar. 13, 2015

Related design resources

Hardware development

EVALUATION BOARD
EVM430-FR6989 MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos