A Simple Glass-Breakage Detector Reference Design
TIDM-GBD-SIMPLE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design describes a simple glass breakage detector using the MSP430F2274 and was developed to operate at low power, allowing long battery life. The algorithm is based on the spectral analysis of a typical glass breakage signal by analyzing signal characteristics such as peak content, number of zero crossings, and frequency composition. A glass breakage alert is indicated by an onboard buzzer and an LED.

Features
  • Fully integrated, single-chip glass breakage detector
  • Integrated Op-amps provide on-the-fly configurable filtering stages for signal detection and processing
  • As low as 50µA average current consumption during monitoring operation
  • Implements high power output horn driver stage capable of up to 106dB
  • This reference design is tested and includes firmware, hardware design files & documentation.
  • Hardware based on this design can also be ordered from Olimex.com


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

TIDM-GBD-SIMPLE:
A Simple Glass Breakage Detector Reference Design

$26.00(USD)



ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430F2274  16 MHz MCU with 32KB FLASH, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS61040  28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430F2274 Download -
Download Download
Download -
TPS61040 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation
Application notes (1)
Title Type Size (KB) Date
Multiple Files   09 Nov 2018
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
A Robust Glass-Breakage Detector Reference Design  TIDM-GBD-ROBUST  Reference design 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles