TIDM-HAHSCPTO

High Availability High Speed Counter (HSC) and Pulse Train Output (PTO) Reference Design

TIDM-HAHSCPTO

Design files

Overview

This reference design provides firmware and test platform for two different industrial input/output functions related to motion control: high-speed counter (HSC) and pulse-train output (PTO). The design is based on a microcontroller platform that is suitable for use in industrial applications where high availability and/or functional safety are important requirements.

Features
  • High-speed (up to 400 KHz) 32-bit HSC counter with two-counter input pins, four-auxiliary input pins, two-input capture registers and two-compare output pins
  • PTO generates output pulse trains and trapezoidal profiles up to 100 KHz with 9.1-ns resolution
  • Count/Dir, clockwise/counter-clockwise and quadrature modes
  • Reduces CPU load and interrupt latency requirements by operating autonomously on N2HET-timing coprocessor
  • Reduces system cost by replacing FPGA or ASIC
  • Includes N2HET firmware and test platform as well as host CPU-driver functions
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA43.PDF (14463 K)

Reference design overview and verified performance test data

TIDRMK4.PDF (527 K)

Detailed schematic diagram for design layout and components

TIDRMK5.PDF (29 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMK6.PDF (344 K)

Detailed overview of design layout for component placement

TIDRMK8.ZIP (775 K)

Files used for 3D models or 2D drawings of IC components

TIDCCD4.ZIP (888 K)

Design file that contains information on physical board layer of design PCB

TIDRMK7.PDF (1787 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM26420Dual 2 A, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA21026V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-R MCUs

RM57L84316/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83630IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor

Data sheet: PDF
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS25530.075-1.7A adj. ILIMIT, 2.5-6.5V, 85mΩ USB power switch, active-high, reverse blocking

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDCCD5 TIDM-HAHSCPTO Firmware

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3106 Dual-channel, voltage supervisor, ultra-low supply current

TIDCCD5 TIDM-HAHSCPTO Firmware

close
Latest version
Version: 01.00.00.00
Release date: 23 Jun 2016
Products
Supervisor & reset ICs
TPS3106 Dual-channel, voltage supervisor, ultra-low supply current

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High-Availability Industrial High-Speed Counter Pulse Train Output Design Guide Jun. 15, 2015

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL2-RM57L Hercules RM57Lx LaunchPad Development Kit

Reference designs

REFERENCE DESIGN
TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos