Power Line Communications (PLC) Lite™ Reference Design for Industrial Applications

(ACTIVE) TIDM-INDUSTRIAL-PLC

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TI implementation of Power Line Communications (PLC) is a new option for adding communications to industrial equipment such as solar arrays. PLC Lite™ offers higher data throughput than earlier forms of PLC and greater robustness for transmission across noisy electric lines by using OFDM PHY technology. This design is based upon a C2000 controlCARD and an analog front end for PLC. The C2000 MCU executes the entire PLC Lite software stack. TIDM-INDUSTRIAL-PLC achieves up to 21 kbps data rates across AC or DC power lines compared to traditional SFSK PLC solutions (2-5 kbps) all while decreasing the overall BOM cost of a typical PLC modem.

Features
  • Up to 21Kbps data rates across AC or DC power lines
  • OFDM modulation with BPSK encoding provides robust performance in noisy environments
  • Tuned to operate in frequency bands up to 150KHz
  • Industry standard CSMA/CA MAC protocol supports point-to-point, point-to-multipoint environments suitable for industrial applications
  • PLC Lite™ software developed and supported by Texas Instruments provides assurance to developers
  • This design includes both hardware and software that have been validated in production systems, GUI tools for evaluation, schematics and design files, plus Getting Started guide

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSCNCD28035:
F28035 Piccolo controlCARD

$80.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AFE031  Powerline Communications Analog Front End  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA2365  2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers  Operational Amplifiers (Op Amps)  Sample & Buy Not Available
PTH08080W  2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module  Non-Isolated Module  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G57  Configurable Multiple-Function Gate  Logic  Sample & Buy Not Available
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28035  Piccolo Microcontroller  Real-time Control  Sample & Buy View Design Kits & Evaluation Modules
TPS735  500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4303 06 May 2014 287
Design files (3)
Title Abstract Type Size (KB) Date Views
PDF 127 19 Jun 2014 87
ZIP 251 19 Jun 2014 74
PDF 1724 19 Jun 2014 216
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki