TIDM-LPBP-LEDDRIVER

Real-time Digital LED Control

TIDM-LPBP-LEDDRIVER

Design files

Overview

The Real-time Digital LED Control reference design demonstrates the control of three boost converters to drive three LEDs (red, blue, and green) strings. This design allows development with real-time digital control of the various LEDs which makes it perfect for any industrial or automotive application where real-time LED control is needed.

Features
  • 8 RGB LED design with real-time LED control
  • 3 boost converters are used to step up the 12 V input voltage to a voltage high enough to forward bias the LEDs.
  • Step down power supply design for 3.3V and 5V selection via jumpers
  • The Capacitive Touch BoosterPack can be plugged into the design and used to control the LEDs.
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR957.ZIP (114 K)

Detailed schematic diagram for design layout and components

TIDR956.PDF (64 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC539.ZIP (804 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40200Wide Input Non-Synchronous Buck DC/DC Controller

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28027C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
C2000 real-time microcontrollers

TMS320F28027-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS795500-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-side drivers

UCC275245-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G245216 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2350Dual single-supply, rail-to-rail, high speed, low-noise operational amplifier

Data sheet: PDF | HTML

Start development

Hardware

Development kit

BOOSTXL-C2KLED — C2000 LED BoosterPack

The C2000 LED BoosterPack demonstrates the control of 3 boost converters to drive 3 LED (Red, Green, and Blue) strings. The LED BoosterPack can be controlled through a PC-based application or optionally through capacitive touch. This kit is ideal for those wishing to learn about real time digital (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Evaluation board

LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit

LAUNCHXL-F28027F is a low cost evaluation and development tool for the InstaSPIN-FOC enabled F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next (...)

User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos