TIDM-LPBP-SPIPOTENTIOMETER

256 Wiper Positions Linear-Taper Digital Potentiometer

TIDM-LPBP-SPIPOTENTIOMETER

Design files

Overview

The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35ppm/°C.

Features
  • Works with low cost MSP430 based LaunchPad platform
  • Simple GUI to control EVM
  • EVM can be operated in two different modes
  • Adjustable Voltage reference mode
  • Variable gain mode
  • Board is entirely powered by USB
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR879.PDF (144 K)

Detailed schematic diagram for design layout and components

TIDR882.PDF (35 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC513.ZIP (32 K)

Design file that contains information on physical board layer of design PCB

TIDC514.ZIP (54 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LM321Single, 30-V, 1-MHz operational amplifier

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Hardware

Interface adapter

BOOST-CCEMADAPTER — EM Adapter BoosterPack

The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific software is provided, so it is up to the user to write the (...)
User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Evaluation board

TPL0501EVM — TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module

The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos