Hardware
BOOST-CCEMADAPTER — EM Adapter BoosterPack
TPL0501EVM — TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module
The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a (...)
Software
TIDC512 — 256 Wiper Positions Linear-Taper Digital Potentiometer Software
TIDC512 — 256 Wiper Positions Linear-Taper Digital Potentiometer Software
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.