Low Power Orientation Tracker Reference Design

(ACTIVE) TIDM-ORIENTATIONTRACKER

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference application demonstrates how to combine an ultra-low-power MSP microcontroller, fixed-point software math libraries and an accelerometer for a low cost, ultra-low-power, simple orientation tracking solution. The MSP MCU samples the accelerometer and performs calculations in real time to determine its orientation and to detect when it is in free fall. By utilizing the IQmathLib optimized fixed point software library and excluding a gyroscope, this design can run on battery power for extended periods of time. This solution could be used to monitor tilt, drops or theft enabling a number of asset monitoring applications.

 

 

Features
  • MSP430G2 LaunchPad Development Kit(MSP-EXP430G2) + CircuitCo Educational BoosterPack plug-in module + Fuel Tank BoosterPack plug-in module enable orientation tracking and tilt detection
  • IQmathLib fixed point software for MSP MCUs provides optimized math performance
  • The MSP MCU samples an accelerometer at regular intervals and interprets the data as x,y,z components of gravity
  • Arc Tangent is calculated to determine current orientation, including pitch and roll
  • Source code is provided with projects for Code Composer Studio and IAR Embedded Workbench for MSP MCUs

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-EXP430G2:
MSP430 LaunchPad Value Line Development kit

$9.99(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24210  800mA, Single-Input, Single Cell Li-Ion Solar Battery Charger  Battery Management Products  Sample & Buy View Design Kits & Evaluation Modules
BQ27510  System Side Impedance Track™ Fuel Gauge with Integrated LDO   Battery Management Products  Sample & Buy View Design Kits & Evaluation Modules
MSP430F1612  16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS63001  96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules
TPS63002  96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules
TPS773  250-mA LDO Regulators with Supervisor  Linear Regulator (LDO)  Sample & Buy Not Available
TUSB3410  UART/I2C/IrDA Serial Port to USB Bridge  USB  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 329 20 Mar 2014 162
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 33 31 Oct 2014 52
ZIP 385 24 Mar 2014 95
ZIP 449 24 Mar 2014 123
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki