TIDM-RFID-TRANSCEIVER

RFID Transceiver Reference Design

TIDM-RFID-TRANSCEIVER

Design files

Overview

This Radio Frequency Identification (RFID) reference design outlines the required components, layout considerations, and provides firmware examples to implement RFID into applications for extracting RFID data from transponders. RFID enables access control, prepayment, and inventory management. The documentation, hardware, and example code provided allows the designer to quickly implement RFID functionality with an MSP430 or other MCU of choice.

Features
  • Integrated PCB antenna
  • U.FL connector allows customers to develop and connect an antenna of their own design
  • Test points for SPI code development/debug
  • Onboard +3VDC to +5VDC boost converter allows evaluation at full power
  • Used for reading and writing RFID transponders
  • Design is tested and includes firmware, GUI Software, hardware design, and user's guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR499.PDF (30 K)

Detailed schematic diagram for design layout and components

TIDR501.PDF (122 K)

Detailed schematic diagram for design layout and components

TIDR500.PDF (118 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC355.ZIP (695 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost converters (integrated switch)

TPS612220.7-VIN, 5-V fixed output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
Other wireless products

TRF7960TRF7960 Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7960ATRF7960A Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7961TRF7961 Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7962ATRF7962A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7963ATRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide TRF7960ATB, TRF7970ATB NFC/HF RFID Reader Module User's Guide (Rev. A) Jun. 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos