Grid-tied Solar Micro Inverter with MPPT
TIDM-SOLARUINV
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a digitally-controlled, grid-tied, solar micro inverter with maximum power point tracking (MPPT). Solar micro inverters are an emerging segment of the solar power industry. Rather than linking every solar panel in an installation to a central inverter, solar micro inverter-based installations link smaller, or “micro,” inverters individually to each solar panel. This configuration lends itself to many benefits, including elimination of partial shading conditions, increased system efficiency, improved reliability and greater modularity. For this design, a C2000™ Piccolo™ TMS320F28035 microcontroller (MCU) is the digital controller for the complete inverter, including control of the power stages, MPPT, and grid-tie synchronization. The power conversion stages include 1) an active clamp fly-back DC/DC converter with secondary voltage multiplier and 2) a grid-tied, DC/AC inverter. The design achieves 93 percent peak efficiency and less than 4 percent total harmonic distortion, providing more power output per solar panel, reducing detrimental heat dissipation, and increasing system longevity.

Features
  • Implements control of an active clamp fly-back DC/DC converter with secondary voltage multiplier, MPPT and a grid-tied DC/AC inverter, comprising the power conversion stages of the solar micro inverter
  • Supports panel voltages of 28 to 45V at input as well as universal power output at up to 280W for 220VAC and up to 140W for 110VAC, making it suitable for the diverse requirements of worldwide solar markets
  • 93 percent peak efficiency and less than four percent total harmonic distortion (THD) provide more power output per solar panel, reducing detrimental heat dissipation and increasing system longevity
  • C2000 Piccolo F28035 MCU serves as a high-performance controller for the complete micro inverter system, executing high-frequency control loops for the DC/DC and DC/AC power stages
  • Single-MCU system implementation offers design simplicity and reduced system cost
  • C2000 Piccolo F28035 MCU operates the inverter at a high PWM frequency (100 KHz) to reduce harmonic distortion and lower passive component costs
  • Solar and digital power software libraries provide code-optimized building blocks to implement a variety of power topologies and algorithms such as MPPT and Software Phase Locked Loops (PLL), perfect for designing customized solar inverter solutions
  • Fully-functional evaluation board includes software, hardware design files, quick start graphical interface and step-by-step documentation

NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "Solar Micro Inverter Development Kit" under the Development Tools -> Solar section.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  

Solar Inverter Systems Made Simple Training Series

Watch this training series to solve your solar inverter design system challenges.




Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSSOLARUINVKIT :
Solar Micro Inverter Development Kit

$850.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7240C  2.5 kVrms, 25 Mbps, 4-Channel 4/0 Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7420  Low Power Dual Channel Isolators  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM317  3-pin and 4-pin 1.5-A adjustable positive voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA2171  36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
PTH08080W  2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS795  Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27211  120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27531  2.5-A, 5-A, 35-VMAX VDD FET and IGBT Single Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7240C Download Download
ISO7420 Download Download
LM317 (KC) | 3 Download -
Download Download
Download
(KTE) | 3 Download -
Download -
Download Download
OPA2171 Download Download
Download Download
Download Download
PTH08080W Download -
Download -
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TMS320F28035 Download Download
Download Download
Download Download
TPS795 Download
Download
UCC27211 Download Download
Download Download
Download Download
Download Download
UCC27324 Download Download
Download Download
Download -
Download Download
UCC27531 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 226 28 Jun 2019
User guides (2)
Title Type Size (KB) Date
PDF 2631 09 Jun 2017
PDF 2014 08 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 2907 16 Mar 2017
PDF 317 16 Mar 2017
PDF 540 16 Mar 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles