TIDM-THREEPHASE-BLDC-HC

Three-Phase Brushless/PMSM (Permanent Magnet Synchronous Motor) High Current Motor Control Solution

TIDM-THREEPHASE-BLDC-HC

Design files

Overview

This reference design demonstrates a motor control solution for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as “permanent magnet synchronous (PMSM)” - motors featuring the C2000™ Piccolo™ microcontroller and the DRV8302 three-phase motor driver. It provides three half-bridge drivers, each capable of driving two N-type MOSFETs, one for the high side and one for the low side. It supports up to 2.3A sink and 1.7A source peak current capability and only needs a single power supply with a wide range from 8V to 60V. The reference design features a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include CPAP and pumps, e-bikes, e-scooters, medical pumps and drills, power tools, and robotics.

This reference design is a high-performance, power-efficient, cost-effective sensorless field-oriented control (FOC) and sensored/sensorless trapezoidal commutation platform that speeds development for quicker time to market. This reference design is based on the DRV8302 evaluation kit.

Features
  • Operating supply voltage 8V–60V
  • 2.3A sink and 1.7A source gate drive current capability
  • Integrated dual shunt current amplifiers with adjustable gain and offset
  • Integrated buck converter to support up to 1.5A external load
  • C2000 Piccolo TMS320F283035 MCU digital control of three phase motors
  • Fully-functional evaluation board includes software, hardware design files, quick start graphical interface, and step-by-step documentation

NOTE: Software for this board can be found inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "DRV830x-HC-Kit High Current 3PH BLDC/PMSM" under the Development Tools -> Motor.

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR741A.PDF (179 K)

Detailed schematic diagram for design layout and components

SLOC292.ZIP (2454 K)

Detailed schematic diagram for design layout and components

TIDR814.PDF (199 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV830265-V max 3-phase gate driver with buck regulator, current shunt amplifiers & hardware interface

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28035C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28035-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
MOSFETs

CSD18540Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML

Start development

Software

Technical documentation

No results found. Please clear your search and try again.
View all 6
Type Title Date
More literature DRV830x-HC-C2-KIT How to Run Guide Jun. 16, 2014
User guide DRV830x-HC-C2-KIT Hardware Reference Guide Apr. 29, 2014
Application note Sensorless Trapezoidal Control of BLDC Motors Using BEMF Integration Apr. 29, 2014
Application note InstaSPIN(tm) BLDC Lab Nov. 15, 2011
More literature DRV830x Digital Motor Control Kit Quick Start Guide Aug. 01, 2011
Application note Sensorless Field Oriented Control of 3-Phase ... (DRV830x-HC-C2-KIT) Mar. 01, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos