Three-Phase BLDC and PMSM Medium Voltage Motor Control Solution
TIDM-THREEPHASE-BLDC-LC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Spin and control three-phase brushless DC (BLDC) and brushless AC (BLAC) motors—or permanent magnet synchronous motors (PMSM)—using sensorless field oriented control (FOC). This design provides high-performance, power-efficient, and cost-effective control for sub-50V, 7A motors, ideal for applications like medical pumps, gates, lifts, small pumps, robotics, and automation. Sensored and sensorless trapezoidal commutation motor control techniques are also supported with this design.

Features
  • Spin BLDC and BLAC—or PMSM—motors
  • Learn and apply field oriented control (FOC) and trapezoidal commutation motor control techniques
  • Achieve high performance, power-efficient, and cost-effective motor control of sub-50V, 7A motors
  • Intelligent control of the motor is implemented with the C2000™ Piccolo TMS320F28035 microcontroller and DRV8312 three-phase motor driver
  • Fully-functional evaluation board includes NEMA17 55W Motor, operating software, hardware design files, quick start graphical interface and step-by-step documentation
  • Software, documentation, and hardware design files are included with a free download of the C2000 Microcontroller family’s controlSUITE software suite.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8312-C2-KIT :
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU

$349.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8312  6.5A three phase brushless DC motor driver with inrush protection (PWM ctrl)  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
TL1963A  1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS54160  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8312 Download Download
TL1963A Download
Download Download
Download Download
TMS320F28035 Download Download
Download Download
Download Download
TPS54160 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (4)
Title Type Size (KB) Date
PDF 1131 21 May 2015
PDF 1467 21 May 2015
PDF 898 21 May 2015
PDF 1074 11 Mar 2011
User guides (1)
Title Type Size (KB) Date
PDF 566 29 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 1807 21 May 2015
PDF 77 27 May 2014
PDF 180 27 May 2014
Related Tools & Software

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles