TIDM-TM4C129XSDRAM

Interfacing SDRAM Memory on High Performance Microcontrollers

TIDM-TM4C129XSDRAM

Design files

Overview

This reference design demonstrates how to implement and interface SDRAM Memory to the performance microcontroller TM4C129XNCZAD. The implementation is made possible by using the EPI Interface of the Microcontroller to interface a 256Mbit SDRAM at 60MHz which allows developers to implement additional memory for code and data when interfacing with High Speed LCD Panels.

Features

• Designed for (formerly Tiva MCU) DK-TM4C129X EVM with integrated Smart QVGA LCD Panel for Graphics Rendering https://www.ti.com/tool/TIDM-CONNECTED-ETHERNET
• Extend the useable memory space to 512Mbit, 16-bit SDRAM with the 60MHz External Peripherial Interface (EPI) for high memory throughput and footprint applications
• Driver library components to simplify code development
• Source code contains projects for Code Composer Studio

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU853.PDF (1267 K)

Reference design overview and verified performance test data

TIDRDX1.PDF (259 K)

Detailed schematic diagram for design layout and components

TIDRDX2.PDF (87 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA23.ZIP (22 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1230H6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123FH6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PGE32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PM32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PZ32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6ZXR32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1297NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Backlight LED drivers

TPS6104230-V, 500-mA switch boost converter in QFN-8 for white LED applications

Data sheet: PDF | HTML
Digital temperature sensors

TMP1002C digital temperature sensor, I2C/SMBus interface in SOT-23 package

Data sheet: PDF | HTML
Series voltage references

REF32303-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF
USB power switches & charging port controllers

TPS2051B0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML

Start development

Software

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Interfacing SDRAM Memory on High Performance Microcontrollers Design Guide Mar. 31, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos