Wireless Microphone Solution

(ACTIVE) TIDM-WIRELESS-MICROPHONE

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This soultion implements a set of 2.4G wireless dual microphones with USB receiver system.  It could be used in the professional audio amplifier system or the KaraOK sytem, etc. With TI's ultra-lowpower MCU controler controlling the power supply of the microphone, the battery life is longer. The volume can be manually changed with the key and the power and connection status is indicated with color LEDs.

Features
  1. High-Performance 2.4 GHz Digital Wireless Stereo Microphones.
  2. Automatic or manual pairing betweent the microphone and the dongle.
  3. Automatic volume gain control with the ADC chip.
  4. The dongle could work as a analog input to the mixer or work as a USB audio input device to the PC.
  5. Working range coulde be over 100m.
  6. This design is tested and include the configure files for the CC8531 and the MCU source code.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2590  2.4 GHz Range Extender  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC8531  PurePath™ Wireless 2.4 GHz RF SoC for wireless digital audio streaming  Wireless Connectivity  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2453  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
PCM5102A  2VRMS DirectPath™, 112dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface  Audio Converters  Sample & Buy View Design Kits & Evaluation Modules
TLV320ADC3101  92dB SNR Low-Power Stereo ADC With Digital Mic Support and miniDSP   Audio Converters  Sample & Buy View Design Kits & Evaluation Modules
TLV700  200mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS783  500-nA IQ, 150-mA, Ultralow Quiescent Current Low-Dropout Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 35 14 Nov 2014 152
PDF 2436 19 Sep 2014 273
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 61 14 Nov 2014 135
ZIP 321 14 Nov 2014 530
Related Tools & Software

Software (1)



Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs