Combined Voltage and Current Output Terminal for Analog Outputs (AO) in Industrial Applications

(ACTIVE) TIPD119

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TI Verified Reference Design implements a combined voltage and current output terminal for analog outputs in industrial applications.  The DAC8760 combined with the OPA192 create a combined voltage and current output that allows for a single two-terminal output connector for both the voltage and current outputs.  The design features <0.1% total unadjusted error (TUE) for precision applications. The design is galvanically isolated from the backplane/host controller using the ISO7641FC digital isolator.

Features
  • Single Terminal, Standard Voltage or Current Output for a Universal Analog Output Module
  • 16-bit Resolution
  • <0.1% TUE (%FSR) 0 - 24 mA Current Output Precision
  • <0.1% TUE (%FSR) ±10 V Voltage Output Precision
  • 4kV Digital Galvanic Isolation using ISO7641FC

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC7750  12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC7760  12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8750  16-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8760  16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
ISO7641FC  4kVpk Low Power Quad Channel, 25Mbps Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OPA192  High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 969 24 Jul 2014 549
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 992 08 Jan 2014 506
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 227 13 May 2016 658
Solution guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1318 31 Oct 2014 3,250
Design files (3)
Title Abstract Type Size (KB) Date Views
PDF 74 10 Jan 2014 19
PDF 110 10 Jan 2014 115
ZIP 729 10 Jan 2014 69
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki