Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

(ACTIVE) TIPD153

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, 0-10V and +/-10V outputs based on the internal register settings of the DAC8760. The design includes the required external protection circuitry needed to pass the IEC61000-4-2/3/4/6 tests and IEC61000-4 test results are included.  The protection circuitry does not negatively affect the voltage or current output performance resulting in <0.1% total unadjusted error (TUE) for both outputs.

Features
  • 16-bit resolution digital input voltage and current industrial output driver
  • ±15 V Supply, ±10V and 0 mA to 24 mA output
  • <0.1 %  total unadjusted error (TUE) for both voltage and current outputs
  • Galvanically isolated using ISO7641
  • Passes IEC61000-4-2/3/4/6 tests
  • Includes test results for IEC 61000-4 test suite

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC8760EMC-EVM :
DAC8760 Enhanced Evaluation Module

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC7750  12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC7760  12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8750  16-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8760  16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
ISO7641FC  4kVpk Low Power Quad Channel, 25Mbps Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC7750 Download
DAC7760 Download -
Download Download
DAC8750 Download
DAC8760 Download -
Download Download
ISO7641FC Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2603 10 Dec 2013
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 500 10 Jan 2014
PDF 63 10 Jan 2014
PDF 107 10 Jan 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs