TIPD153

Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

TIPD153

Design files

Overview

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, 0-10V and +/-10V outputs based on the internal register settings of the DAC8760. The design includes the required external protection circuitry needed to pass the IEC61000-4-2/3/4/6 tests and IEC61000-4 test results are included.  The protection circuitry does not negatively affect the voltage or current output performance resulting in <0.1% total unadjusted error (TUE) for both outputs.

Features
  • 16-bit resolution digital input voltage and current industrial output driver
  • ±15 V Supply, ±10V and 0 mA to 24 mA output
  • <0.1 %  total unadjusted error (TUE) for both voltage and current outputs
  • Galvanically isolated using ISO7641
  • Passes IEC61000-4-2/3/4/6 tests
  • Includes test results for IEC 61000-4 test suite
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR346.PDF (107 K)

Detailed schematic diagram for design layout and components

TIDC203.ZIP (636 K)

Detailed schematic diagram for design layout and components

TIDR347.PDF (63 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC242.ZIP (500 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7641FCQuad-channel, 3/1, 25-Mbps, default output low digital isolator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC775012-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC776012-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC875016-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DAC8760EMC-EVM — DAC8760 Enhanced Evaluation Module

The DAC8760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8760 (16-bit, Voltage Output & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that includes (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Single-Channel Industrial Voltage and Current Output Driver Design Guide Dec. 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos