Isolated, Shunt-Based Current Sensing Reference Design
TIPD165
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This Verified TI Design implements an isolated current sensing data acqusition solution based on the AMC1304M25 isolated delta-sigma (ΔΣ) modulator and a TMS320F28377D microcontroller.  This circuit was designed for shunt-based current measurement applications which require excellent galvanic isolation and accuracy, such as industrial motor drives, photovoltaic inverters, and energy metering.  It is capable of measuring load currents from -10 A to +10 A with better than 0.3% uncalibrated accuracy, and it also provides dual functionality of a high resolution channel and an additional over-current or short-circuit detection channel.  The design’s functionality and performance were verified against the circuit design goals by fabricating three PCBs and measuring results for dc and ac input signals.

Features
  • Verified Design contains theory, component selection, TINA-TI simulation, measured results, PCB layout, and modifications
  • Galvanically isolated current sensing solution
  • 16-bit output at 78.1 kSPS
  • ±10 A at <0.3% (uncalibrated accuracy)
  • 78dB SNR (min)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMC1304M05  Reinforced Isolated Modulator With LDO Regulator, ±50mV Input, and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1304M25  Reinforced Isolated Modulator With LDO Regulator, ±250mV Input, and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1305M05  Reinforced Isolated Modulator With ±50mV Input and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1305M25  Reinforced Isolated Modulator With ±250mV Input and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28374S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28375S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28376S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS795  500-mA, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AMC1304M05 Download Download
AMC1304M25 Download Download
AMC1305M05 Download Download
AMC1305M25 Download Download
SN6501 Download Download
TMS320F28374S Download Download
Download Download
Download Download
TMS320F28375S Download
Download Download
Download Download
Download Download
TMS320F28376S Download Download
Download Download
Download Download
TMS320F28377D Download Download
Download Download
TMS320F28377S Download Download
Download Download
Download Download
TMS320F28379D Download Download
Download Download
TMS320F28379S Download
Download Download
Download
TPS795 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 14031 21 Nov 2014
White papers (1)
Title Type Size (KB) Date
PDF 841 05 Nov 2018
Design files (7)
Title Type Size (KB) Date
ZIP 1361 07 Nov 2014
ZIP 1371 07 Nov 2014
PDF 65 07 Nov 2014
PDF 63 07 Nov 2014
PDF 780 07 Nov 2014
PDF 1032 07 Nov 2014
ZIP 4356 07 Nov 2014
More literature (1)
Title Type Size (KB) Date
ZIP 9847 19 Dec 2014
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles