TIPD205

±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

TIPD205

Design files

Overview

This single-supply open loop current sensing solution to accurately measure dc, ac and pulsed currents. Allows highly accurate current measurements up to 110 A

Features
  • Current range up to 100 A
  • Integrated fluxgate sensor
  • Sensitivity of 20 mV/A
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAZ4A.PDF (3188 K)

Reference design overview and verified performance test data

TIDRK71A.PDF (151 K)

Detailed schematic diagram for design layout and components

TIDCBQ8A.ZIP (5521 K)

Detailed schematic diagram for design layout and components

TIDRK72A.PDF (52 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSM3.ZIP (573 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

DRV425Fully-integrated fluxgate magnetic sensor for open-loop applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DRV425-BUSBAR-EVM — ±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly

The DRV425-BUSBAR-EVM is a complete bus bar assembly that is a non-invasive (isolated) current measurement solution up to ±100A.  This assembly includes bus bar with a circular cutout, insert, PCB, isolated standoffs, terminal blocks, and interface cable assembly to enable high current (...)
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide ±100-A Busbar Current Sensor Reference Design Using Open-Loop Fluxgate Sensors (Rev. A) Sep. 01, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIPD205 ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos